ProLine Dress Frame
Hover to magnify image or click to enlarge
ProLine Dress Frame
A Dress Frame provides a decorative trim when a front door or cover is not used. The dress frame can be installed on the front or rear of a ProLine frame as a substitute for a door. The dress frame is provided with a snap-in design for easy installation with no tools required. Order rack angles separately, if needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The dress frame is provided with a snap-in design for easy installation with no tools required
- Order rack angles separately, if needed
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.