Skip to main content

Please Select Your Country/Language Preferences

Fixed Line Infastructure

Solutions for Telecommunications Fixed line Infrastructure


 

Apart from their core emergency and defense communications functions, fixed line networks (a.k.a. fiber networks) are a central backbone for the increasing data needs of consumers and networks like 4G LTE and 5G. Fixed line infrastructure deployment, including twisted pair copper, optical fiber and hybrid fiber coaxial networks, can be challenging, especially when fiber optic network construction and maintenance work occurs on/under main roads and streets. nVent provides certified solutions that are essential for fixed line networks via the nVent ERICO and nVent SCHROFF brands.

  • nVent ERICO grounding and bonding solutions are required in most copper and fiber optic networks to prevent damage to critical underground and overhead copper and fiber optic cabling. Grounding and bonding also play a key role in ensuring a safe work environment for personnel and maintenance crews, from manholes and handholes to pole-mounted subscriber access points.
  • nVent SCHROFF Outside Plant (OSP) enclosures are designed to optimize the service quality for the fiber interconnecting the core network - or backbone network - and the small subnetworks at the edge of the network. 

PRODUCTS


 

ELECTRICAL PROTECTION SOLUTIONS

nVent ERICO 

Grounding and Bonding for Telecommunications

ENCLOSURES AND COOLING SOLUTIONS


 

Modular Double Wall Enclosures

Unibody Double Wall Enclosures

Single Wall OSP Enclosure

Outdoor Air Conditioning

nVent_telecom_hero.png image

Telecommunication Grounding & Protection Webinar Series

Check our full catalog of live webinar courses, tailor-made for telecommunications applications. With more challenging requirements for installations becoming the norm, stay up-to-date on the best ways to design and install grounding, bonding, surge protection and lightning protection systems for common telecommunications facilities.

REGISTER FOR A COURSE NOW

DOWNLOAD COURSE CATALOG

Resources


 

Datasheet: Outdoor Modular Cabinet

Telecom DL -OutdoorCabinet.png

Spec Sheet: Comline OSP Type 4X Wall or Pole Mount

Spec-00215-COMBLINE OSP PACKAGE,TYPE 4X.jpg

Catalog: Outdoor Modular Cabinet

01_Outdoor_e.jpg

Brochure: Outside Plant Products (OSP)

Hoffman-SLSH-SEL00158-OutsidePlant-EN.jpg
Resource Download Center.png

 

Download and Resource Center  

Spec-00215-COMBLINE OSP PACKAGE,TYPE 4X.jpg

 

Spec Sheet: Comline OSP Type 4X Vertical Mount 

Non-Metallic Small Form Factor Enclosures.jpg

Brochure: Non-Metallic Small Form Factor Enclosures

Spectracool Air Conditioners Brochure.jpg

Catalog: SpectraCool Air Conditioners

Bro-00054.jpg

Brochure: SpectraCool Air Conditioners

How Can We Help? Contact Us Today