Skip to main content

Please Select Your Country/Language Preferences

STB Photo Hover to magnify image or click to enlarge

Terminal Box Mild Steel, STB

The mild steel terminal box range, STB, with a IP 66 protection degree, is available off the shelf in many different sizes. The STB range is well suited for demanding indoor environments. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12, 13; File No. E92044

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4 12, 13; File No. E92044

NEMA/EEMAC Type 4, 12, 13

IEC 62208 IP66

KEMA, GOST, EAC

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 1.2 mm
Door Thickness 1.2 mm
Body Thickness 18 ga
Door Thickness 18 ga
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.