IEC Input Plug
Hover to magnify image or click to enlarge
IEC Input Plug
IEC Input Plug for connection of fans with bolted housing made of heat-resistant plastic.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Bolted housing made of heat-resistant plastic (UL 94 V-0)
- For connection of fans
- 10 A/250 VAC, protection class I
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.