19'' Fan Unit, 1 U, Speed Control and Monitoring
Hover to magnify image or click to enlarge
19'' Fan Unit, 1 U, Speed Control and Monitoring
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Range selectable: 20 ... 40 °C and 30 ... 50 °C
- Low noise through temperature dependent air flow
- External sensor, max speed is default failure state
- Function control with LEDs and via dry contact
- Contact protection in accordance with DIN EN ISO 13857
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.