329 Side Beam Attachment
Hover to magnify image or click to enlarge
329 Side Beam Attachment
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Supports pipe from wood, concrete or steel structures
- Installs on vertical mounting surface
- Pre-threaded captive nut allows for easy adjustment
- Eliminates the need for additional hardware
- Complies with VdS® CEA 4001 (Guidelines for Sprinkler Systems) Chapter 15.2.3 and shall be installed in accordance with VdS CEA 4001
- Conforms with Federal Specification WW-H-171 (Type 35), Manufacturers Standardization Society ANSI®/MSS-SP-58 (Type 34)
Specifications
Structure | Fastener Type | Fastener Quantity | UL Nominal Pipe Size | FM Nominal Pipe Size |
Wood (Pre-drilling not Required) | #14 x 2" Drive Screw | 2 | 2" Max | 3" Max |
1/4" x 1 1/2" Lag Bolt | 2 | 2" Max | 3" Max | |
1/4" x 2" Lag Bolt | 2 | 2" Max | 3 1/2" Max | |
3/8" x 3" Lag Bolt, Washer | 1 | 2" Max | 3 1/2" Max | |
Wood (1/4" Pilot Hole Required) | 1/2" x 3" Lag Bolt | 1 | 4" Max | 4" Max |
Steel (Minimum 16 GA) | 3/8" Bolt, Washer, Nut | 1 | 4" Max | 4" Max |
1/4" x 1" Self Drill & Tap Screw | 2 | 4" Max | 4" Max | |
Concrete | 3/8" Bolt | 1 | 4" Max | 4" Max |
Brochure
Certifications
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.