ROL15 Strut Mounted Roller
Hover to magnify image or click to enlarge
ROL15 Strut Mounted Roller
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Designed for strut mounting
- For applications where there is longitudinal pipe movement
Specifications
Pipe Size | Saddle Number | Covering Thickness | Outer Diameter | Radius | A | B |
18" | None | 0" | 18" | 9" | 15 1/2" | 11 7/8" |
631 | 1 1/2" | 21 3/8" | 10 11/16" | 16 3/16" | 13 7/16" | |
632 | 2" | 22 3/8" | 11 3/16" | 16 3/8" | 13 15/16" | |
633 | 2 1/2" | 23 3/8" | 11 11/16" | 16 9/16" | 14 7/16" | |
634 | 3" | 24 3/8" | 12 3/16" | 16 3/4" | 14 15/16" | |
635 | 4" | 26 3/8" | 13 3/16" | 17 3/16 | 15 15/16" | |
20" | None | 0" | 20" | 10" | 16" | 12 3/16" |
631 | 1 1/2" | 23 3/8" | 11 11/16" | 16 9/16" | 14 7/16" | |
632 | 2" | 24 3/8" | 12 3/16" | 16 7/8" | 14 7/8" | |
633 | 2 1/2" | 25 3/8" | 12 11/16" | 16 15/16" | 15 7/16" | |
634 | 3" | 26 3/8" | 13 3/16" | 17 3/16" | 15 7/8" | |
635 | 4" | 28 3/8" | 14 3/16" | 17 1/2" | 16 15/16" | |
24" | None | 0" | 24" | 12" | 16 13/16" | 14 13/16" |
631 | 1 1/2" | 27 1/2" | 13 3/4" | 17 1/2" | 16 3/8" | |
632 | 2" | 28 1/2" | 14 1/4" | 17 1/2" | 16 7/8" | |
633 | 2 1/2" | 29 1/2" | 14 3/4" | 17 11/16" | 17 3/8" | |
634 | 3" | 30-1/2" | 15 1/4" | 17 7/8" | 17 7/8" | |
635 | 4" | 32 1/2" | 16 1/4" | 18 1/8" | 18 7/8" | |
30" | Special Order | 0" | 30" | 15" | 17 13/16" | 17 13/16" |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.