Cable Entry Gland Plate Connected Divider, CCFD
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Connected Divider, CCFD
With the click-in CCFD inlays, dimensioning of the frame opening can be adjusted based on the grommet being used.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: With the CCFD click-in inlays, dimensioning of the frame opening can be adjusted based on to the grommet being used. An audible click confirms correct installation. This flexible cable entry configuration enables you to accommodate various requirements for cables, lines, tubing, pneumatic and hydraulic lines.
- Finish: Black
- Flammability: UL94 V-0
- Material: Polyamide 6.6 / TPE
- Pack quantity: 5pcs
- Protection: IP66, NEMA 1, 4x, 12 (Indoor use only)
- Temperature resistance: -40°C to +90°C
Specifications
Certification
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.