SOHO Cabinet for Small Office and Home Office
Hover to magnify image or click to enlarge
SOHO Cabinet for Small Office and Home Office
SOHO Cabinets are designed to house servers, networking equipment and phone and voice mail equipment under a desktop. Casters allow the cabinet to be easily moved for access. Equipment is passively cooled by air taken in from the front of the cabinet and expelled through fan cutouts in the rear, which can accept optional fans for warmer applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Open base with slotted vents includes casters
- Front door has locking handle
- Doors are hinged left and removable
- Same key provides access to all doors and side panels
- Fan cutouts with finger guards on upper half of rear door
- Rear door and side panels have quarter-turn key-locking latches
- Adjustable gland plate with strain relief at bottom rear of cabinet provides easy and secure cable entry
- Doors and side panels inset flush with frame
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.