Solid-Back Body for InLine HMI Type 4
Hover to magnify image or click to enlarge
Solid-Back Body for InLine HMI Type 4
Solid-Back Body enclosure for InLine HMI has an open front. Front is configured to install optional fixed bezel or deep-hinged window kit. Panels or DIN rails mount on studs in the rear of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ground stud furnished
- Drill points on enclosure mark location for pendant or pedestal mounting
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.