Skip to main content

Please Select Your Country/Language Preferences

A10000549 Hover to magnify image or click to enlarge

WinterGard Heating Cable Connection Kit

nVent RAYCHEM WinterGard Heating Cable Connection Kit are range of accessories, including heat shrink polymers used to connect and terminate select nVent RAYCHEM self-regulating trace heating cable and cold applied end seals. Requires wire stripping and a heat gun. Each kit contains connection components for a cable termination and end seal.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Current Rating 30 A
Max Exposure Temperature 65 °C
Voltage Rating 120 – 277 V
Max Exposure Temperature 150 °F
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing