Skip to main content
A10000589 Hover to magnify image or click to enlarge

System 2200 MI Wiring Alloy 825 Cable

nVent PYROTENAX System 2200 mineral insulated (MI) wiring cable is a range of MI wiring cable, with an Alloy 825 sheath and solid nickel conductors (600 V). It has a continuous exposure temperature of 1238 °F/670 °C and can withstand rapid-rise temperature excursions to 2200 °F/1200 °C. The inorganic cable construction provides superior fire resistance under conditions of both high heat flux and high temperature. Common applications include control/signal/instrumentation of motor operated valves during fire exposure ensuring that valves can be safely controlled and closed when required. It is typically supplied as a factory-assembled wiring unit complete with terminations at each end.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Voltage Rating 600 V
Max Operating Temperature 670 °C
Max Exposure Temperature 1200 °C
Max Operating Temperature 1238 °F
Max Exposure Temperature 2200 °F
Sheath Material Alloy 825
Flame Retardant In Accordance with EN 60332-3-24
Insulation Material Magnesium Oxide
Construction Mineral Insulated Cable
Conductor Material Nickel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing