Controller Kit for LHX+ 5 KW and 10 KW
Controller Kit for LHX+ 5 KW and 10 KW
Catalog#: 23130-664
The Control Unit enriches the LHX+. It connects to the LHX+ sensors and the motorized coolant valve 23130-607. This enables the cooler to control the coolant air flow based on a chilled (supply) air temperature setpoint. It provides advanced remote monitoring functionality and various setup features.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Coolant flow control based on chilled (supply) air temperature setpoint. More control features with water control package
- Separate, compact 19″ control unit without loose wires in upper cabinet section
- Clearly marked plug & play sensor connections
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Control unit AlZn 1.5 mm, hood St 1.0 mm RAL7021 | 1 | |
2 | RJ45 socket, SNMP and Modbus interface, for integration in higher-level management systems or direct Web GUI access | 1 | |
3 | Power connection 85 ... 260 VAC | 1 | |
4 | Power cable IEC C14 to SCHUKO | 1 | |
5 | Actuator with cable | 1 | |
6 | Temperatur sensor | 4 | |
7 | Assembly Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.