- Locking Type
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Width (W)
- Thread Size
- Diameter
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
SKUs | 325 results
19" Drawer, 3 U, RAL 7035
Catalog #: 20110-056
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 3 U
- Static Load: 15 kgf
19" Drawer, 1 U, Front Panel Anodized
Catalog #: 20110-061
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Finish: Anodized
- Rack Height: 1 U
- Static Load: 15 kgf
19" Drawer, 2 U, Front Panel Anodized
Catalog #: 20110-062
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Finish: Anodized
- Rack Height: 2 U
- Static Load: 15 kgf
19" Drawer, 3 U, Front Panel Anodized
Catalog #: 20110-063
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Finish: Anodized
- Rack Height: 3 U
- Static Load: 15 kgf
19" Drawer, 1 U, RAL 7021
Catalog #: 20110-180
- Product Type: Cabinet/Rack Drawer
- Type: Drawer
- Works With: 19" Cabinets
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 1 U
- Static Load: 15 kgf
19" Drawer, 2 U, RAL 7021
Catalog #: 20110-181
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 2 U
- Static Load: 15 kgf
19" Drawer, 3 U, RAL 7021
Catalog #: 20110-182
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 3 U
- Static Load: 15 kgf
19" Cable Ducting, 1 U, 1.5 mm, St, RAL 7035
Catalog #: 20118-734
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Steel
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 1 U
- Height: 43.6 mm
- Rack Width: 95 HP
- Width: 483 mm
19" Cable Ducting, 2 U, 1.5 mm, St, RAL 7035
Catalog #: 20118-736
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Steel
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 2 U
- Height: 88.1 mm
- Rack Width: 95 HP
- Width: 483 mm
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
Catalog #: 20118-757
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Steel
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 1 U
- Height: 42.6 mm
- Rack Width: 95 HP
- Width: 483 mm