Filter applied: 1
Products | 40 results (137 items)
Service Entrance Suppressor(P), 40 kA DC
TSG-SRF Indication Assembly Replacement, Single Phase
TSG-SRF Surge Reduction Filter, Shunt Protection Module
Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Replacement Capacitor
Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.
Transient Discriminating MOVTEC
Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.
Modular TDX Panel Protector, 200 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.