Motion detector
Hover to magnify image or click to enlarge
Motion detector
Catalog#: 60130-067
Motion detector: Prepared for mounting on door box, detection method: movement, detection fields of radar are adjustable, wide field 4 m (W) x 2 m (D), narrow field 2 m (W) x 2.5 m (D), supply voltage 12 ... 24 VAC or 12 … 30 VDC, power supply via connector on door plate.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Supply voltage 12 ... 24 VAC or 12 … 30 VDC, power supply via connector on door plate
- Wide field 4 m (W) x 2 m (D)
- Arrow field 2 m (W) x 2.5 m (D)
- Detection method: movement
- Prepared for mounting on door box
- Detection fields of radar are adjustable
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Motion detector for aisle containment door | 1 | |
2 | Assembly kit | 1 | |
3 | Assembly instruction | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.