Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Works With
- Height
- Height
- Width
- Width
- Depth
- Depth
- Material
- Supply Voltage
- Coolant Feed
SKUs | 248 results
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 3 Tier
Catalog #: CAT32HPDCM3
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 360lb
- Static Load 1 (F1): 1620N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 4 Tier
Catalog #: CAT32HPDCM4
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Height (H): 20 1/4"
- Height (H): 514 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 480lb
- Static Load 1 (F1): 2160N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 2" dia
Catalog #: CAT32HPESC
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- A: 3/8"
- A: 10 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 2 Tier
Catalog #: CAT32HPSCM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Height (H): 10 1/4"
- Height (H): 260 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 120lb
- Static Load 1 (F1): 540N
- Static Load 2 (F2): 120lb
- Static Load 2 (F2): 540N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 3 Tier
Catalog #: CAT32HPSCM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 180lb
- Static Load 1 (F1): 810N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 4 Tier
Catalog #: CAT32HPSCM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Height (H): 20 1/4"
- Height (H): 514 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 240lb
- Static Load 1 (F1): 1080N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook with Shot-Fire Bracket, 2" dia
Catalog #: CAT32HPSF
- Material: Steel
- Finish: Electrogalvanized;Pregalvanized
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Height (H): 5 1/2"
- Height (H): 139.7 mm
- A: 1.3"
- A: 33 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook with C Purlin Clip, 2" dia, 1/16"–1/4" Flange
Catalog #: CAT32HPVF14
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Flange Thickness (FT): 0.0600" - 1/4"
- Flange Thickness (FT): 1.5 - 6 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat 425 Adjustable Cable Support, 4", 6" dia, 1/4" Hole
Catalog #: CAT425
- Material: Steel;Polyethylene
- Finish: Electrogalvanized
- Diameter (Ø): 4"; 6"
- Diameter (Ø): 100 mm; 150 mm
- Area: 20.43in²
- Area: 518mm²
- Cable Capacity, Cat 5e: 425
- Cable Capacity, Cat 6: 325
- Cable Capacity, Cat 6A: 210
- Hole Size (HS): 1/4"
- Hole Size (HS): 7 mm
- Static Load (F): 100lb
- Static Load (F): 450N
nVent CADDY Cat 425 Adjustable Cable Support, 4", 6" dia, 3/8" Hole
Catalog #: CAT425A6
- Material: Steel;Polyethylene
- Finish: Electrogalvanized
- Diameter (Ø): 4"; 6"
- Diameter (Ø): 100 mm; 150 mm
- Area: 20.43in²
- Area: 518mm²
- Cable Capacity, Cat 5e: 425
- Cable Capacity, Cat 6: 325
- Cable Capacity, Cat 6A: 210
- Hole Size (HS): 3/8"
- Hole Size (HS): 9.5 mm
- Static Load (F): 100lb
- Static Load (F): 450N
Cat HP J-hook, pre-galvanized, 3" dia
Catalog #: CAT48HP
- Material: Steel
- Finish: Pregalvanized
- Diameter (Ø): 3"
- Diameter (Ø): 75 mm
- Height (H): 6.48"
- Height (H): 164.6 mm
- Area: 9.26in²
- Area: 5974mm²
- Cable Capacity, Cat 5e: 200
- Cable Capacity, Cat 6: 150
- Cable Capacity, Cat 6A: 80
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 3" dia
Catalog #: CAT48HPBA
- Material: Steel
- Finish: Pregalvanized;Painted
- Color: Black
- Diameter (Ø): 3"
- Diameter (Ø): 75 mm
- Height (H): 6.48"
- Height (H): 164.6 mm
- Area: 9.26in²
- Area: 5974mm²
- Cable Capacity, Cat 5e: 200
- Cable Capacity, Cat 6: 150
- Cable Capacity, Cat 6A: 80
- Static Load (F): 60lb
- Static Load (F): 270N