Horizontal Rails Threaded Insert, M2.5
Hover to magnify image or click to enlarge
Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5 and allows the fixing of front panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The collar screws used for fixing partial-width front panels must be 12.3 mm long
- Usable for all horizontal rails
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.