Concrete Reinforcement Solutions for Buildings & Infrastructure
Mechanical splicing has become the preferred method of joining rebar because of its reliability. It also allows for design flexibility, saves time and materials costs—and it lasts. You can trust nVent LENTON concrete reinforcement solutions to perform to your exacting requirements and help you achieve greater efficiency.
Industry Solutions
Cast-In-Place Concrete
Cast-in-place concrete gives you the ultimate strength for walls and foundations. Making them better and stronger are nVent LENTON reinforcement solutions designed for residential and commercial construction.
Precast Concrete
Precast concrete gives flexibility to continue working in virtually any environment or weather condition—and nVent LENTON gives you peace of mind that it will be strong and durable.
Concrete Construction Applications
Shear Wall
nVent LENTON mechanical splices reduce congestion, and are ideal for fast and easy rebar placing when using sliding or climbing formwork.
Wall Slab
nVent LENTON Form Savers for wall/slab or wall/beam connections eliminate the need to penetrate the formwork. These solutions are indispensable when using sliding or climbing formwork.
Columns and Beams
nVent LENTON Terminator is ideal for rebar anchorage applications to eliminate hooked rebar, reduce congestion and simplify bar placement.
Transition Couplers
nVent LENTON Transition Couplers are designed to splice different diameter bars.
Future Expansion
Ideal for future extensions, nVent LENTON Couplers are supplied with thread-protective plastic caps, which can be removed to expose the coupler when construction recommences.
CTRL Case Study
See how nVent LENTON accelerated the piling process in U.K. railway installation.
Grout Case Study
See how nVent LENTON grout performs in cold weather applications.