Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width (W)
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
SKUs | 350 results
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309 C20
Catalog #: 60110-326
- Product Type: Cable
- Length: 1000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309 C20
Catalog #: 60110-327
- Product Type: Cable
- Length: 2500 mm
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309 C20
Catalog #: 60110-328
- Product Type: Cable
- Length: 5000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, SCHUKO/UTE
Catalog #: 60110-329
- Product Type: Cable
- Length: 1000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, SCHUKO/UTE
Catalog #: 60110-330
- Product Type: Cable
- Length: 2500 mm
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, BS plug
Catalog #: 60110-331
- Product Type: Cable
- Length: 1000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, BS plug
Catalog #: 60110-332
- Product Type: Cable
- Length: 2500 mm
Socket Strip, UTE, 4 Sockets, 10"
Catalog #: 60110-220
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 4
- Color: Grey
- Switched Outlets: No
- Length: 210 mm
- Voltage AC: 230 V
Socket Strip, UTE, 9 Sockets, 19"
Catalog #: 60110-221
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 9
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, UTE, 12 Sockets
Catalog #: 60110-222
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, UTE, 15 Sockets
Catalog #: 60110-223
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 15
- Color: Grey
- Switched Outlets: No
- Length: 1202 mm
- Voltage AC: 230 V
Socket Strip, UTE, 19 Sockets
Catalog #: 60110-224
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 19
- Color: Grey
- Switched Outlets: No
- Length: 1753 mm
- Voltage AC: 230 V