EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding, Front Handle
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding, Front Handle
Non-EMC shielded subrack for backplane mounting, heavy version with tox welded side panels and front handle.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Subrack with side panel type H ("Heavy"), 19" bracket is firmly fixed to side panel (tox-cold welded)
- Supplied as space-saving flat-pack
- Rear horizontal rail for backplane mounting with insulation strip
- Horizontal rail type "Heavy"
- Shock and Vibration resistance up to 5 g
- IP 20, in accordance with IEC 60529
- Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Installed load up to 15 kg
- Version with front handles
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.