Novastar Frame, Universal Heavy-Duty
Hover to magnify image or click to enlarge
Novastar Frame, Universal Heavy-Duty
Asthetic aluminum extruded frame with 400 kg static load capacity. 19" upright built into the frame.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Novastar Frame, Universal Heavy-Duty
- Aluminium profile, RAL 7021, including grounding
- Static load-carrying capacity 400 kg
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.