Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 543 results
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Square, 7/8"-1 1/8" Round Pedestal
Catalog #: CATHPCD1B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 3/4" Square;7/8" - 1 1/8" Round
- Pedestal Size: 19 mm Square;22.2 - 28.5 mm Round
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1" Square Pedestal
Catalog #: CATHPCD2.5B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 1" Square
- Pedestal Size: 25.4 mm Square
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8" Square Pedestal
Catalog #: CATHPCD2B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 7/8" Square
- Pedestal Size: 22.2 mm Square
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Strut Clip
Catalog #: CATHPESC
- Material: Steel;Spring Steel
- Finish: nVent CADDY Armour
- A: 3/8"
- A: 10 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP Cable Puller Kit
Catalog #: CATHPPLR
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter: 2"
- Diameter: 50 mm
nVent CADDY Cat HP J-Hook Straight Bracket, 1/4" Hole
Catalog #: CATHPS4
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 1/4"
- Hole Size (HS): 7 mm
- Static Load (F): 200lb
- Static Load (F): 890N
nVent CADDY Cat HP J-Hook Tree Mount Bracket
Catalog #: CATHPTM
- Material: Spring Steel
- Finish: nVent CADDY Armour
- A: 4 3/8"
- A: 111 mm
- Static Load (F): 200lb
- Static Load (F): 890N
nVent CADDY Cat HP J-Hook Clip to C Purlin Clip, 1/16"–1/4" Flange
Catalog #: CATHPVF14
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Flange Thickness (FT): 0.0600" - 1/4"
- Flange Thickness (FT): 1.5 - 6 mm
- Static Load (F): 160lb
- Static Load (F): 712N
nVent CADDY Mille-Tie, General Use, Black
Catalog #: CATMTH
- Material: Polyurethane
- Temperature: -4 to 140 °F
- Temperature: -20 to 60 °C
- Type: General Use
- Length: 22"
- Length: 555 mm
- Color: Black
nVent CADDY Mille-Tie, Low-Smoke/Halogen Free, Yellow
Catalog #: CATMTLS
- Material: Polyurethane
- Temperature: -4 to 140 °F
- Temperature: -20 to 60 °C
- Type: Low-Smoke/Halogen Free
- Length: 12"
- Length: 300 mm
- Color: Yellow
nVent CADDY Mille-Tie, Plenum, Red
Catalog #: CATMTP
- Material: Polyurethane
- Temperature: -4 to 140 °F
- Temperature: -20 to 60 °C
- Type: Plenum
- Length: 12"
- Length: 300 mm
- Color: Red
nVent CADDY Cat CM Roller, 8"
Catalog #: CATRL200CM
- Material: Steel
- Finish: Pregalvanized
- Length (L): 8"
- Length (L): 200 mm