- Locking Type
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Width (W)
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
SKUs | 575 results
Open Frame Rack 2-Post, 48.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM24U
- Height: 48 in / 1219 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 72.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM38U
- Height: 72 in / 1829 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 84.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM45U
- Height: 84 in / 2134 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 84.00x20.28x18.00, Black, Aluminum
Catalog #: EDR19FM45U6
- Height: 84 in / 2134 mm
- Width: 20.28 in / 515 mm
- Depth: 18 in / 457 mm
- Material: Aluminum
Open Frame Rack 2-Post One Cable Manager, 84x28x18, Black, Aluminum
Catalog #: EDR19FM45UCM1
- Height: 84 in / 2134 mm
- Width: 27.5 in / 699 mm
- Depth: 18 in / 457 mm
- Material: Aluminum
Open Frame Rack 2-Post Two Cable Managers, 84x35x18, Black, Aluminum
Catalog #: EDR19FM45UCM2
- Height: 84 in / 2134 mm
- Width: 34.75 in / 883 mm
- Depth: 18 in / 457 mm
- Material: Aluminum
Open Frame Rack 2-Post, 96.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM51U
- Height: 96 in / 2438 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 96.00x20.28x18.00, Black, Aluminum
Catalog #: EDR19FM51U6
- Height: 96 in / 2438 mm
- Width: 20.28 in / 515 mm
- Depth: 18 in / 457 mm
- Material: Aluminum
Open Frame Rack 2-Post, 108.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM58U
- Height: 108 in / 2743 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 48.00x24.25x15.00, Black, Aluminum
Catalog #: EDR23FM24U
- Height: 48 in / 1219 mm
- Width: 24.25 in / 616 mm
- Depth: 15 in / 381 mm
- Material: Aluminum