Products | 128 results (407 items)
Universal Transient Barrier, Modem/Telephone
General purpose barrier provides protection of low-voltage circuits and transducers.
Replacement Module for UTB, Modem/Telephone
Replacement module for universal transient barrier surge protection devices.
Surge Counter, Mechanical Display
Provides a non-resettable record of the number of surges diverted.
Service Entrance Suppressor(B), 160 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Surge Diverter, 100 kA Single Mode
Transient Discriminating Surge Diverter, 100 kA Single Mode
Rail Secondary Power Surge Protector, DC Circuits
The EPD family of power surge protection devices offer economical and reliable protection from power transients with the convenience of easy installation.
Surge Counter, Digital Display
Surge Protection surge counter, digital display that records time and date of transient surge event.
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
DT2 DIN Rail Surge Protection Replacement Module
DT2 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.