ProLine G2 Tamperproof Hardware Kits
Hover to magnify image or click to enlarge
ProLine G2 Tamperproof Hardware Kits
Designed for field-installation on a ProLine G2 enclosure to secure the side/rear cover(s), and reduce the risk of undesired entry into the enclosure. Commonly used on outdoor enclosures that may be susceptible to tampering, or simply to add a greater level of security and limit access to critical electronics.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Screws are angled under the head to sit flush with the countersunk holes on the G2 covers
- The driver bit is a hex-shank bit (insert bit) designed for use in hand drivers or in power tools with a standard bit adaptor
Especificaciones
Acabado | Pintado al polvo |
Color | n/a |
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.