Non-Insulated Stranded Conductor for Lightning Protection
Hover to magnify image or click to enlarge
Non-Insulated Stranded Conductor for Lightning Protection
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Provides a path to ground for lightning currents
Specifications
Tamaño del conductor equivalente | |
Número de pieza | Tamaño de conductor |
LPC134xxx | 2/0 |
LPC136xxx | 3/0 |
LPC137xxx | 4/0 |
Brochure
Certifications
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.