- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 95 results (818 items)
Solar Bonding Lug
Bonds the frames and mounting structures of solar photo voltaic systems in accordance with NEC® requirements.
- Bonds the frames and mounting structures...
- Copper alloy is corrosion resistant and ...
- Lay-in feature allows for easy positioni...
Steel Ground Plate
Unique grounding solution for distribution pole grounding.
- Provides a large surface area to dissipa...
- Includes a welded steel rod pigtail
Insulated Conductor for Wind Turbine Blade Protection
Insulated conductor for wind turbine blade protection.
- Insulation cold bend test per UL® 758
PBC Braided Power Shunt
PBC Flat Braided Power Conductor.
- Ideal for transformer-busduct link
- Solid palms can be drilled to fit customer specific designs
- Extra flexible power connection and good...
Air Terminal Base, Horizontal Mount, Imperial Thread
Air Terminal Base, Horizontal Mount, Imperial Thread.
- Can be fastened mechanically or bonded u...
- Positive single bolt tension for multi-d...
Air Terminal Base, Vertical Mount, Imperial Thread
Air Terminal Base, Vertical Mount, Imperial Thread.
- For use on vertical surfaces
- Accommodates vertical or horizontal cable runs
- For positive bolt tension cable clamping
Concept Single-Door Enclosures
Concept Enclosures are ideal for machine control applications.
- Seams continuously welded and ground smooth
- Corner-formed doors
- Simple easy-to-remove and install hinge ...
- High-torque threadless studs and fasteners on door
Single Door Enclosure Mild Steel, MAS
With metric sizing, appealing design and a suit of accessories the MAS is a perfect global solution.
- For outdoor installation, the use of a r...
- Body: Folded and seam welded. Four 8.5 m...
- Door: Surface mounted with 130-degree op...
- Door: Hinges can be mounted to allow lef...
WaterShed Stainless Steel Wallmount Sloped Top Type 4X
WaterShed designed for sanitary washdown environments, particularly food and beverage manufacturing.
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door
- Hinged side of door has provisions to al...
VJ Flat Opaque Cover Type 4X
VJ enclosures feature an overlapping cover design that ensures a secure and reliable seal.
- Available sized from 6x6 (152x152mm) to 30x24 (762x610mm)
- All VJ enclosures were designed to meet ...
- Enclosures are maintenance free and corrosion resistant
- Made from hot compression molded halogen...
Hinge Cover with 3-Point or Quick-Release Latch Type 4X
Fiberglass Enclosure with 3-Point Latch and PowerGlide Handle or Quick-Release padlockable latches.
- Fiberglass-reinforced material has excel...
- Type 316L stainless steel padlocking Pow...
- Quick-release latch versions feature fib...
- Seams are sealed; no holes or knockouts
PolyPro Type 4X
PolyPro Polyester Enclosures are lightweight designed to withstand harsh, corrosive environments.
- Non-glass-filled polyester material offe...
- Provides excellent chemical resistance t...
- Resists cracking and provides excellent impact resistance
- Lighter-weight than fiberglass