Filter applied: 1
SKUs | 646 results
Low Voltage Insulator, Imperial , 2.75", 2 1/2" Hex Width, 2.89", 1/2 UNC
Catalog #: ISO2-34-12
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2 3/4"
- Height (H): 69.85 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 1/2" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.1"
- Diameter (Ø): 53.34 mm
- Insulation Voltage: 3600
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.8 lb
- Unit Weight: 0.36 kg
Low Voltage Insulator, Imperial , 2.75", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO2-34-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2 3/4"
- Height (H): 69.85 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.1"
- Diameter (Ø): 53.34 mm
- Insulation Voltage: 3600
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.77 lb
- Unit Weight: 0.35 kg
Low Voltage Insulator, Imperial , 2", 2" Hex Width, 2.31", 3/8 UNC
Catalog #: ISO2-38-16
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2"
- Height (H): 50.8 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 9/16"
- Thread Depth (TD): 14.29mm
- Diameter (Ø): 1.65"
- Diameter (Ø): 41.91 mm
- Insulation Voltage: 2300
- Static Load 1 (F1): 3000lb
- Static Load 1 (F1): 13345N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.42 lb
- Unit Weight: 0.19 kg
Low Voltage Insulator, Imperial , 2", 2" Hex Width, 2.31", 5/16 UNC
Catalog #: ISO2-516-18
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2"
- Height (H): 50.8 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 5/16" UNC
- Thread Depth (TD): 1/2"
- Thread Depth (TD): 12.7mm
- Diameter (Ø): 1.65"
- Diameter (Ø): 41.91 mm
- Insulation Voltage: 2300
- Static Load 1 (F1): 3000lb
- Static Load 1 (F1): 13345N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
Low Voltage Insulator, Imperial , 2.625", 2 1/2" Hex Width, 2.89", 5/8 UNC
Catalog #: ISO2-58-58
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2 5/8"
- Height (H): 66.67 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 5/8" UNC
- Thread Depth (TD): 3/4"
- Thread Depth (TD): 19.05mm
- Diameter (Ø): 2.11"
- Diameter (Ø): 53.59 mm
- Insulation Voltage: 3400
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.86 lb
- Unit Weight: 0.39 kg
Low Voltage Insulator, Imperial , 3", 2 1/2" Hex Width, 2.89", 1/2 UNC
Catalog #: ISO3-12-13
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3"
- Height (H): 76.2 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 1/2" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.08"
- Diameter (Ø): 52.83 mm
- Insulation Voltage: 4100
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.85 lb
- Unit Weight: 0.39 kg
Low Voltage Insulator, Imperial , 3.5", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO3-12-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3 1/2"
- Height (H): 88.9 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 3/4"
- Thread Depth (TD): 19.05mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52.07 mm
- Insulation Voltage: 5000
- Static Load 1 (F1): 5000lb
- Static Load 1 (F1): 22241N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.95 lb
- Unit Weight: 0.43 kg
Low Voltage Insulator, Imperial , 3.25", 2 1/2" Hex Width, 2.89", 1/2 UNC
Catalog #: ISO3-14-12
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3 1/4"
- Height (H): 82.55 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 1/2" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.06"
- Diameter (Ø): 52.32 mm
- Insulation Voltage: 4500
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.91 lb
- Unit Weight: 0.41 kg
Low Voltage Insulator, Imperial , 3.25", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO3-14-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3 1/4"
- Height (H): 82.55 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.06"
- Diameter (Ø): 52.32 mm
- Insulation Voltage: 4500
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.88 lb
- Unit Weight: 0.4 kg
Low Voltage Insulator, Imperial , 3", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO3-38-16
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3"
- Height (H): 76.2 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.08"
- Diameter (Ø): 52.83 mm
- Insulation Voltage: 4100
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.82 lb
- Unit Weight: 0.37 kg
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread
Catalog #: ISOTP100M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.94"
- Height (H): 100 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 1.81"
- Diameter (Ø): 46 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 1.05 lb
- Unit Weight: 0.48 kg
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread
Catalog #: ISOTP100M16
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.94"
- Height (H): 100 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M16
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 1.81"
- Diameter (Ø): 46 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3372lb
- Static Load 2 (F2): 15000N
- Unit Weight: 1.12 lb
- Unit Weight: 0.51 kg