- Locking Type
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Width (W)
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
SKUs | 575 results
RackPower PDU RP100 208V / 30A, 20xC13 + 4x C19 L6-30P plug, Black, Steel
Catalog #: RPP208P30AP124
- Height: 43 in / 1100 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP100 Horiz 1U, 208V / 20A, 12x C13 L6-20P plug, Black, Steel
Catalog #: RPP208R20AP112
- Height: 17 in / 438 mm
- Width: 5 in / 120 mm
- Depth: 2 in / 45 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU Basic 208V / 20A, 12x C13 2x C19 l6-20P plug, Black, Steel
Catalog #: RPP208R20AP114
- Height: 19 in / 478 mm
- Width: 5 in / 120 mm
- Depth: 1.75 in / 45 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP100 Horiz 1U, 208V / 30A, 10x C13 L6-30P plug, Black, Steel
Catalog #: RPP208R30AP110
- Height: 17 in / 438 mm
- Width: 5 in / 120 mm
- Depth: 2 in / 45 mm
- Product Family: RackPower
- Material: Mild Steel
PDU Mounting Bracket, 3.48x5.67x2.38, Black, Steel
Catalog #: DPDU2
- Height (H): 3.48 in / 88 mm
- Width (W): 5.67 in / 144 mm
- Depth (D): 2.38 in / 60 mm
- Material: Mild Steel
PDU Mounting Bracket, 3.48x5.67x.97, Black, Steel
Catalog #: DPDU3
- Height (H): 3.48 in / 88 mm
- Width (W): 5.6 in / 142 mm
- Depth (D): 0.97 in / 25 mm
- Material: Mild Steel
Rack- and Panel-Mount PDU 6 Rec 20A Surge, 16-in length, Black, Steel
Catalog #: DP1N160620S
- Material: Mild Steel
Rack- and Panel-Mount PDU 6 Rec 15A, 19-in length, Black, Steel
Catalog #: DP1N190615
- Material: Mild Steel
Rack- and Panel-Mount PDU 10 Rec 15A Surge, 19-in length, Black, Steel
Catalog #: DP1N191015S
- Material: Mild Steel
Rack- and Panel-Mount PDU 10 Rec 20A, 19-in length, Black, Steel
Catalog #: DP1N191020
- Material: Mild Steel