Skip to main content

Please Select Your Country/Language Preferences

FloTekFDFrontBack_m_sq.png Hover to magnify image or click to enlarge

ProLine FloTek FD Server Cabinet no Sides, 2000x600x1200mm, Black, Steel

Catalog#: PSFD20612BNS

The ProLine FloTek FD Server Cabinet uses the cooling power of two banks of independently-powered fans in the back of the cabinet and an integral front floor duct to direct air into server intakes when positioned over a cutout in a raised data center floor. The cabinet air inlet requires alignment with a floor cutout so blocking plates can direct cool air from the floor plenum across the front of the equipment.

Read more Read less

Industry Standards

UL Listed to UL 508A File Number E61997

cUL Listed to CSA C22.2 No. 14-18

EIA 310-D (RU – Rack Unit spacing, marking, and positioning)

IEC 60529, IP20

Perforated doors meet or exceed manufactures open space/air flow ventilation requirements
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us