Combination Lock 3-Digit, Zinc Die Cast, Steel
Hover to magnify image or click to enlarge
Combination Lock 3-Digit, Zinc Die Cast, Steel
Catalog#: PTLCMB3B
The 3-Digit Combination Lock in handle eliminates the need to carry around a key. The lock features the ability to change the lock combination quickly and easily. The operations is effortless, a quarter turn of the handle opens and closes the cabinet. The lock itself has a silver and black finish. This lock is to be installed using an existing enclosure cam. The lock is maintains the cabinets Type 12 rating; however like other Type 12 cabinets, do not use in severe environments such as corrosive, very wet, salt spray or mist.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The 3-Digit Combination Lock in handle eliminates the need to carry around a key
- The lock features the ability to change the lock combination quickly and easily
- The operations is effortless, a quarter turn of the handle opens and closes the cabinet
- The lock itself has a silver and black finish
- This lock is to be installed using an existing enclosure cam
- The lock is maintains the cabinets Type 12 rating; however like other Type 12 cabinets, do not use in severe environments such as corrosive, very wet, salt spray or mist
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.