Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
Socket Strip, SCHUKO, 15 Sockets, With Switch
Catalog #: 60110-208
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 15
- Color: Grey
- Switched Outlets: Yes
- Length: 1202 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 19 Sockets, With Switch
Catalog #: 60110-209
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 19
- Color: Grey
- Switched Outlets: Yes
- Length: 1753 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 8 Sockets, 19", With Transient Protection
Catalog #: 60110-210
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Transient Protection
Socket Strip, SCHUKO, 9 Sockets, With Transient Protection
Catalog #: 60110-211
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 9
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
- Function: Transient Protection
Socket Strip, SCHUKO, 6 Sockets, 19", With Overcurrent Protection
Catalog #: 60110-212
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, SCHUKO, 7 Sockets, 19", With Mains Suppression Filter
Catalog #: 60110-214
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 7
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Mains Suppression Filter
Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection
Catalog #: 60110-216
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Fault Current Protection
Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection and Overcurrent Protection
Catalog #: 60110-217
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Fault Current Protection; Overcurrent Protection
Socket Strip, SCHUKO, 6 Sockets, 19", With Transient Protection and Mains Suppression Filter
Catalog #: 60110-266
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Transient Protection; Mains Suppression Filter
Socket Strip, SCHUKO, 3-Phase, 9 Sockets
Catalog #: 60110-219
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 9
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 608.5 mm
- Voltage AC: 230 V