Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", White, With Overcurrent Protection
Catalog #: 60110-355
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: White
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", Black, With Overcurrent Protection
Catalog #: 60110-356
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: Black
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", Red, With Overcurrent Protection
Catalog #: 60110-357
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: Red
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Busbar With FASTON Connections, 2 Pole, brass Untreated
Catalog #: 20100-006
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Catalog #: 20100-007
- Product Type: Busbar
- Material: Brass
- Finish: Tin Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated
Catalog #: 20100-008
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Insulating Block for Shortened Busbar, 1 or 2‐Pole
Catalog #: 20100-009
- Product Type: Insulation Strip
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Catalog #: 20100-010
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Identification Label With Transparent Cover for Busbar
Catalog #: 20100-013
- Product Type: Label
Busbar With FASTON Connections, 4 Pole, brass Untreated
Catalog #: 20100-015
- Product Type: Busbar
- Material: Brass