Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
Compact Axial Fan 10-inch Power Cord, 115VAC 560CFM, Black, Steel
Catalog #: A10AXFNPG
- Height: 9 in / 229 mm
- Width: 9 in / 229 mm
- Depth: 3.75 in / 95 mm
- Airflow: 560 ft³/min / 951 m³/h
- Nominal Voltage: 115 V
- Max Current: 1 A
- Material: Mild Steel
Compact Axial Fan 4-inch Power Cord Quiet, 115VAC 49CFM, Black, Steel
Catalog #: A4AXFNGQ
- Height: 4.62 in / 117 mm
- Width: 4.62 in / 117 mm
- Depth: 1.74 in / 44 mm
- Airflow: 49 ft³/min / 83 m³/h
- Nominal Voltage: 115 V
- Max Current: 0.09 A
- Material: Mild Steel
Compact Axial Fan 4-inch Power Cord, 115VAC 100CFM, Black, Steel
Catalog #: A4AXFNPG
- Height: 4.62 in / 117 mm
- Width: 4.62 in / 117 mm
- Depth: 1.74 in / 44 mm
- Airflow: 100 ft³/min / 170 m³/h
- Nominal Voltage: 115 V
- Max Current: 0.26 A
- Material: Mild Steel
Compact Axial Fan 6-inch Power Cord Quiet, 115VAC 102CFM, Black, Steel
Catalog #: A6AXFNGQ
- Height: 5.88 in / 149 mm
- Width: 5.88 in / 149 mm
- Depth: 2.25 in / 57 mm
- Airflow: 102 ft³/min / 173 m³/h
- Nominal Voltage: 115 V
- Max Current: 0.19 A
- Material: Mild Steel
Compact Axial Fan 6-inch Power Cord, 115VAC 240CFM, Black, Steel
Catalog #: A6AXFNPG
- Height: 5.88 in / 149 mm
- Width: 5.88 in / 149 mm
- Depth: 2.25 in / 57 mm
- Airflow: 240 ft³/min / 407 m³/h
- Nominal Voltage: 115 V
- Max Current: 0.45 A
- Material: Mild Steel
ProLine V/D Server Cabinet Mobile Base, 600x1000mm, Black, Steel
Catalog #: PBMG610B
- Height: 23.62 in / 600 mm
- Width: 39.37 in / 1000 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Mobile Base, 700x800mm, Black, Steel
Catalog #: PBMG78B
- Height: 27.56 in / 700 mm
- Width: 31.5 in / 800 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinets Type 1, 2000x700x800mm, Black, Steel
Catalog #: PDCP2078BFP
- Height (H): 86.74 in / 2203 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.46 in / 799 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinets with Fan Type 1, 2000x700x800mm, Gray, Steel
Catalog #: PDCP2078GFP
- Height (H): 86.74 in / 2203 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.46 in / 799 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Solid, fits 2000x600mm, Black, Steel
Catalog #: PDS206B
- Height: 78.74 in / 2000 mm
- Width: 23.62 in / 600 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection