Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
Cat HP 2" J-hook with multi-function clip 1/4" rod, #12–#8 wire
Catalog #: CAT32HP4Z34
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Wire Size: #12 - #8
- Wire Size: 3.9 - 4.8 mm
- Rod Size (RS): 1/4";5/16";3/8"
- Rod Size (RS): 4;6;8;10
- Static Load (F): 30lb
- Static Load (F): 130N
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 2" dia, 1/2" Max Flange
Catalog #: CAT32HPBC200
- Material: Steel
- Finish: Pregalvanized;Electrogalvanized
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Flange Thickness (FT): 1/2" Max
- Flange Thickness (FT): 16 mm Max
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 2" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
Catalog #: CAT32HPCD1B
- Material: Steel
- Finish: Pregalvanized
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Pedestal Size: 3/4" Square;7/8" - 1 1/8" Round
- Pedestal Size: 19 mm Square;22.2 - 28.5 mm Round
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 2 Tier
Catalog #: CAT32HPDCM2
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Height (H): 10 1/4"
- Height (H): 260 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 240lb
- Static Load 1 (F1): 1080N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 3 Tier
Catalog #: CAT32HPDCM3
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 360lb
- Static Load 1 (F1): 1620N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 4 Tier
Catalog #: CAT32HPDCM4
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Height (H): 20 1/4"
- Height (H): 514 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 480lb
- Static Load 1 (F1): 2160N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 2" dia
Catalog #: CAT32HPESC
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- A: 3/8"
- A: 10 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 2 Tier
Catalog #: CAT32HPSCM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Height (H): 10 1/4"
- Height (H): 260 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 120lb
- Static Load 1 (F1): 540N
- Static Load 2 (F2): 120lb
- Static Load 2 (F2): 540N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 3 Tier
Catalog #: CAT32HPSCM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 180lb
- Static Load 1 (F1): 810N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 4 Tier
Catalog #: CAT32HPSCM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Height (H): 20 1/4"
- Height (H): 514 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 240lb
- Static Load 1 (F1): 1080N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N