Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
nVent CADDY Cat HP J-Hook Angle Bracket, 3/8" Hole
Catalog #: CATHPA6
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 3/8"
- Hole Size (HS): 10.4 mm
- Static Load (F): 200lb
- Static Load (F): 890N
nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, 1/16"–1/4" Flange
Catalog #: CATHPAF14
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Flange Thickness (FT): 0.0600" - 1/4"
- Flange Thickness (FT): 1.5 - 6 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP J-Hook Angle Bracket, 3/16" Hole
Catalog #: CATHPAN
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 3/16"
- Hole Size (HS): 4.7 mm
- Static Load (F): 160lb
- Static Load (F): 712N
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8"–5/8" Flange
Catalog #: CATHPBC200B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Flange Thickness (FT): 1/8" - 5/8"
- Flange Thickness (FT): 3.2 - 16 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cablecat T-Grid Clip for J-Hooks
Catalog #: CATTS
- Material: Spring Steel
- Finish: nVent CADDY Armour
CableTek-EC Vertical Cable Manager Double, 84.00x3.50x9.00, Black, Steel
Catalog #: EC3D7
- Product Family: CableTek
- Material: Mild Steel
CableTek-EC Vertical Cable Manager Double, 84.00x3.50x9.00, White, Steel
Catalog #: EC3D7W
- Product Family: CableTek
- Material: Mild Steel
CableTek-EC Vertical Cable Manager Single, 84.00x3.50x9.00, Black, Steel
Catalog #: EC3S7
- Product Family: CableTek
- Material: Mild Steel
CableTek-EC Vertical Cable Manager Single, 84.00x3.50x9.00, White, Steel
Catalog #: EC3S7W
- Product Family: CableTek
- Material: Mild Steel
CableTek-EC Vertical Cable Manager Double, 84.00x6.00x9.00, Black, Steel
Catalog #: EC6D7
- Product Family: CableTek
- Material: Mild Steel