Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1 5/16" dia, 0.06"–0.1" Flange
Catalog #: CAT21HP123
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 1 5/16"
- Diameter (Ø): 33.3 mm
- Area: 2.29in²
- Area: 1174mm²
- Cable Capacity, Cat 5e: 50
- Cable Capacity, Cat 6: 40
- Cable Capacity, Cat 6A: 25
- Flange Thickness (FT): 0.0600" - 0.1"
- Flange Thickness (FT): 1.5 - 2.5 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 2" dia, 0.06"–0.1" Flange
Catalog #: CAT32HP123
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Area: 3.97in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Flange Thickness (FT): 0.0600" - 0.1"
- Flange Thickness (FT): 1.5 - 2.5 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 2 Tier
Catalog #: CAT32HPDFM2
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 10 1/4"
- Height (H): 260 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 240lb
- Static Load (F): 1068N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 3 Tier
Catalog #: CAT32HPDFM3
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 8 ft·lbf
- Torque (TQ): 11 N·m
- Static Load (F): 360lb
- Static Load (F): 1600N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 4 Tier
Catalog #: CAT32HPDFM4
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 20 1/4"
- Height (H): 514 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 8 ft·lbf
- Torque (TQ): 11 N·m
- Static Load (F): 480lb
- Static Load (F): 2130N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 2 Tier
Catalog #: CAT32HPSFM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 10 1/4"
- Height (H): 260 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- A: 1 1/8"
- A: 28.5 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 120lb
- Static Load (F): 530N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 3 Tier
Catalog #: CAT32HPSFM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- A: 1 1/8"
- A: 28.5 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 180lb
- Static Load (F): 800N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 4 Tier
Catalog #: CAT32HPSFM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 30 1/4"
- Height (H): 768 mm
- Width (W): 3 5/16"
- Width (W): 84.8 mm
- A: 1 1/8"
- A: 28.5 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 240lb
- Static Load (F): 1068N
nVent CADDY Cat 425 Adjustable Cable Support with BC Beam Clamp, 4", 6" dia
Catalog #: CAT425BC
- Material: Steel;Polyethylene
- Finish: nVent CADDY Armour;Electrogalvanized
- Diameter (Ø): 4"; 6"
- Diameter (Ø): 100 mm; 150 mm
- Area: 20.43in²
- Area: 518mm²
- Cable Capacity, Cat 5e: 425
- Cable Capacity, Cat 6: 325
- Cable Capacity, Cat 6A: 210
- Flange Thickness (FT): 0.1300" - 1/2"
- Flange Thickness (FT): 3.2 - 12.7 mm
- Static Load (F): 100lb
- Static Load (F): 450N
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 3" dia, 0.06"–0.1" Flange
Catalog #: CAT48HP123
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 3"
- Diameter (Ø): 75 mm
- Area: 9.26in²
- Area: 5974mm²
- Cable Capacity, Cat 5e: 200
- Cable Capacity, Cat 6: 150
- Cable Capacity, Cat 6A: 80
- Flange Thickness (FT): 0.0600" - 0.1"
- Flange Thickness (FT): 1.5 - 2.5 mm
- Static Load (F): 60lb
- Static Load (F): 270N