Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1501 results
nVent CADDY Cat HP J-Hook with BC Beam Clamp, 4" dia, 1/2" Max Flange
Catalog #: CAT64HPBC
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Flange Thickness (FT): 1/2" Max
- Flange Thickness (FT): 16 mm Max
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 2 Tier
Catalog #: CAT64HPSWM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 2
- Height (H): 19 1/2"
- Height (H): 495.3 mm
- Depth (D): 5 1/2"
- Depth (D): 139.69 mm
- Width (W): 2"
- Width (W): 50 mm
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.5 mm
- Static Load (F): 120lb
- Static Load (F): 530N
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 3 Tier
Catalog #: CAT64HPSWM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 3
- Height (H): 27"
- Height (H): 685.8 mm
- Depth (D): 5 1/2"
- Depth (D): 139.69 mm
- Width (W): 2"
- Width (W): 50 mm
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.5 mm
- Static Load (F): 180lb
- Static Load (F): 800N
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 4 Tier
Catalog #: CAT64HPSWM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 4
- Height (H): 34 1/2"
- Height (H): 876.3 mm
- Depth (D): 5 1/2"
- Depth (D): 139.69 mm
- Width (W): 2"
- Width (W): 50 mm
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.5 mm
- Static Load (F): 240lb
- Static Load (F): 1068N
nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8"–1/2" Flange
Catalog #: CATHPBCB
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Flange Thickness (FT): 1/8" - 1/2"
- Flange Thickness (FT): 3.2 - 16 mm
- Static Load (F): 60lb
- Static Load (F): 267N
nVent CADDY Cat HP J-Hook Tree Mount Bracket
Catalog #: CATHPTM
- Material: Spring Steel
- Finish: nVent CADDY Armour
- A: 4 3/8"
- A: 111 mm
- Static Load (F): 200lb
- Static Load (F): 890N
CableTek Post and Gate Kits, 10.00 Gate Width, Black, ABS
Catalog #: DGP10
- Product Family: CableTek
- Material: ABS
CableTek Post and Gate Kits, 12.00 Gate Width, Black, ABS
Catalog #: DGP12
- Product Family: CableTek
- Material: ABS
CableTek Post and Gate Kits, 3.00 Gate Width, Black, ABS
Catalog #: DGP3
- Product Family: CableTek
- Material: ABS
CableTek Post and Gate Kits, 6.00 Gate Width, Black, ABS
Catalog #: DGP6
- Product Family: CableTek
- Material: ABS