Prefabricated Fence Clamp Assembly with Single Ground Lead
Hover to magnify image or click to enlarge
Prefabricated Fence Clamp Assembly with Single Ground Lead
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Stainless steel hardware included
- Available in either left or right-hand orientation
Specifications
Material | Copper;Stainless Steel 18-8 (EN 1.4305);Stainless Steel 304 (EN 1.4301) |
Finish | Tinned |
A235-D-2G-2-RH | ||
A235 | Series | |
D | Pipe Size |
B = 1 1/4"
C = 1 1/2" D = 2" E = 2 1/2" F = 3" G = 3-1/2" H = 4" |
2G | Ground Lead Cable Code (AWG) |
2C = 1/0 Stranded
2G = 2/0 Stranded 2Q = 4/0 Stranded |
2 | Ground Lead Length (feet) | |
RH | Ground Lead Side |
LH = Left Hand
RH = Right Hand |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.