Heavy Duty Panel Support for Free-Stand Enclosure
Hover to magnify image or click to enlarge
Heavy Duty Panel Support for Free-Stand Enclosure
Pairs of Heavy Duty Panel Supports are used to mount panels when heavy equipment is installed on the panels. They extend to the bottom of the enclosure to provide additional support. Adjustable mounting studs allow mounting of different height panels or a combination of panels. Heavy Duty Panel Supports are used in place of the individual panel supports furnished with panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Each kit has two full-length heavy duty panel supports
- Use mounting hardware furnished with panels
Especificaciones
Material | Acero dulce |
Acabado | Pintado al polvo |
Color | Blanco |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.