ProLine G2 Solid Cover (Front or Rear)
Hover to magnify image or click to enlarge
ProLine G2 Solid Cover (Front or Rear)
ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Hinge hanger on top for easy alignment
- Formed steel hems on the sides of the covers for enhanced structural support and to protect user from sharp edges
- Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Attach to enclosure frame with low-profile, flat head screws
- Door can be reversed without removing the side covers
- Used on the sides of the ProLine G2 frame
- Not suitable as a barrier between enclosures (instead use the ProLine G2 barrier panel)
- Two grounding studs
- All mounting hardware included
- Solid Covers are finished with paint over plated surfaces
Especificaciones
Color | Gris Claro |
Código de colores | RAL 7035 |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.