The SPEEDWAY Cable Ladder System is an industry leading continuous cable ladder and pathway support solution for today’s high-performance cabling systems. Highly engineered features help ensure a secure installation that complies with industry codes and standards for high-performance cables. This robust solution gives confidence to the specifier their low voltage installations are ideally supported. Clever design allows the installer to maximize field efficiency with the SPEEDLOK integrated coupling system and transitions. The SPEEDWAY Cable Ladder System provides the perfect combination of performance, time savings and versatility required by today’s electrical and data contractors.
Features
- Provides optimal support for high-performance low voltage and data cables
- Innovative SPEEDLOK integrated coupling system
- IEC 61537 load rating and earthing compliant
- Hot-dip galvanized for superior corrosion protection
- Easy to use pathway transitions
- Engineered design provides superior structural rigidity
- Responsive design and layout services, including seismic
Filter applied: 1
Subcategories
Products | 15 results (59 items)
Speedway Cable Ladder
Robust cable ladder solution with enhanced profile design for optimal securement of high-performance low voltage and data cables.
Straight Coupler
Secure coupling system with features that enhance the special profile of the Speedway cable ladder system
Speedway Cable Ladder Flat Elbow, 45°
Provides engineered, easy to use 45° corner transitions with integrated Speedlok coupler for Speedway cable ladder systems.
Speedway Cable Ladder Flat Elbow, 90°
Provides engineered, easy to use 90° corner transitions with integrated Speedlok coupler for Speedway cable ladder systems.
Horizontal Adjustable Coupler
Secure adjustable horizontal coupling system with features that enhance the special profile of the Speedway cable ladder system
Speedway Cable Ladder Equal Tee
Provides engineered, easy to use tee intersections with integrated Speedlok coupler for Speedway cable ladder systems.
Vertical Adjustable Coupler
Secure adjustable vertical coupling system with features that enhance the special profile of the Speedway cable ladder system
Speedway Cable Ladder Equal Cross
Provides engineered, easy to use 4 way intersections with integrated Speedlok coupler for Speedway cable ladder systems.
Adjustable Fixing Bracket
Secure adjustable fixing system with features that enhance the special profile of the Speedway cable ladder system
Hold Down Bracket
Secure hold down bracket with features that enhance the special profile of the Speedway cable ladder system
Speedway Cable Ladder Inside Riser, 45°
Provides engineered, easy to use 45° inside risers with integrated Speedlok coupler for Speedway cable ladder systems.
Fixing Kit
Easy to use harware kit to secure Speedway cable ladder system