PEMSA Wire Basket Tray, Carbon Steel, EG, 3,000 mm x 100 mm x 150 mm
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray, Carbon Steel, EG, 3,000 mm x 100 mm x 150 mm
Catalog#: WBT100X150EG
The PEMSA Wire Basket Tray is the backbone of PEMSA Wire Basket Tray System. Highly engineered features help ensure a secure installation that complies with industry codes and standards for high-performance cables. Clever design allows the installer to maximize field efficiency with the Rejiband Rapide Integrated Splice.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Additional Product Details
Features
- Provides optimal support for high-performance low voltage and data cables
- Innovative Rejiband Rapide installation system
- IEC 61537 load rating and earthing compliant
- Responsive design and layout services, including seismic
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
IEC CB EU WTB ES1659-M1-AENOR
English
IEC 61537:2006
ANOR EU WTB EG S4 BG 030/002090
Spanish
UNE-EN 61537:2007 / EN 61537:2007
CE, CADDY EU WBT UE_W_RJB
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
DoP, CADDY EU WBT 7012/05-2
Spanish
DIN 4102-12
UKCA, CADDY EU WBT UKCA_W_RJB
English
BS EN 61537, S.I. 2016 No. 1101
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.