PEMSA Wire Basket Tray C Bracket, 365 mm
Hover to magnify image or click to enlarge
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Easy to use, quick connect feature
- Ideal for ceiling, wall and channel installations
- Side load access for cable installation
- IEC 61537 load rating and earthing compliant
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
CE, CADDY EU WBT BK2 UE_W_SOP_OME_TECHO
Spanish
UNE-EN 61537, LVD 2014/35/UE
ANOR EU WTB B S 030/002089
Spanish
UNE-EN 61537:2007 / EN 61537:2007
DoP, CADDY EU WBT 7012/05-2
Spanish
DIN 4102-12
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.