PEMSA Wire Basket Tray Universal Part Clamp, Black
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Universal Part Clamp, Black
Catalog#: WBTUPCBG
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Significant mechanical clamping strength
- Captive screw
- IEC 61537 load rating and earthing compliant
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
IEC CB EU WTB ES1659-M1-AENOR
English
IEC 61537:2006
ANOR EU WTB EG S4 BG 030/002090
Spanish
UNE-EN 61537:2007 / EN 61537:2007
CE, CADDY EU WBT UPC 0201_018
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
DoP, CADDY EU WBT 7012/05-2
Spanish
DIN 4102-12
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.