PEMSA Wire Basket Tray Light Duty Ceiling Support
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Light Duty Ceiling Support
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ideal for tray widths up to 150mm
- Side load access for cable installation
- Fast and secure quick click installation features
- IEC 61537 load rating and earthing compliant
Specifications
Brochure
Certifications
CE, CADDY EU WBT S 0201_046
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
UKCA, CADDY EU WBT S UKCA_W_SOP_LG_TECHO
English
BS EN 61537, S.I. 2016 No. 1101
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.