PEMSA Wire Basket Tray Mini Universal Bracket
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Mini Universal Bracket
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to use, snap-in feature
- Ideal for tray widths up to 150mm
- IEC 61537 load rating and earthing compliant
Specifications
Material | Steel |
Brochure
Certifications
CE, CADDY EU WBT B 0201_035
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.