PEMSA Wire Basket Tray Shelf Support
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Shelf Support
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Easy to use, quick connect feature
- IEC 61537 load rating and earthing compliant
- Ideal for higher load installations
Specifications
Finish | Electrogalvanized |
Material | Steel |
Brochure
Certifications
ANOR EU WTB B S 030/002089
Spanish
UNE-EN 61537:2007 / EN 61537:2007
CE, CADDY EU WBT SHL 0201_172
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
DoP, CADDY EU WBT 7012/05-2
Spanish
DIN 4102-12
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.