- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
19" Fan Unit Housing, 1 U
Create your 19" fan trays from individual parts.
- Fan enclosure (without front panel) to accommodate fans
- Cover/base plate, St, 1 mm, finish AlZn, with perforation
EuropacPRO Cover Plate Fixing Kit
Additional securing of the rugged cover plate to protect against shock and vibration.
- Additional securing of the rugged cover plate
Varistar CP Steel Door, Perforated With Multi-Point Locking
- Perforated door with 4-point locking for EMC applications
- Interior galvanized
- Opening angle 180°
- Lever handle with push button
RackPower PDU, RP1xxx, 208 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower PDU, RP2xxx, 208 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Perforated Door, Seismic IP20, Multi-Point Locking
- Perforated door with Multi-Point locking...
- Opening angle 180°
- Lever handle with push button
Seismic Reinforcement Kit For Doors
Varistar CP IP55 / EMC doors can be reinforced with the Seismic Reinforcement Kit to create a seismic door.
- Varistar CP IP55 / EMC doors can be rein...
- The reinforcement kit works only for a 2...
Novastar Side Panel for Slim-Line
Steel Side Panels for Slim.Line aluminum frame with quick fastner for easy mounting and installation.
- Side panel with quarter-turn fastener, includes grounding
- St, 1 mm
EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.
- Side panel with integrated 19" bracket
Horizontal Rail, Rear, Center, Type ST, Standard
The horizontal rail, center, type ST enables the isolated assembly of a backplane.
- For indirect backplane mounting with insulation strip
- Aluminum extrusion, anodized surface, co...
Front Panel, U-profile, Refrofit Shielding
U-profile front panel for textile EMC gasket.
- U-profile, front panel, Aluminum, 2.5 mm...
- For EMC textile gasket
Frame Type Plug-In Unit Kit, With Hood, Unshielded
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage...
- Connectors usable under EN 60603‐2 (DIN 41612)